2.5.6 PHY_FrameInfo_t Struct
C
typedef struct frame_info_tag
{
/** Pointer to buffer header of frame */
buffer_t *buffer_header;
/** Pointer to MPDU */
uint8_t *mpdu;
} PHY_FrameInfo_t;
Summary
PHY_FrameInfo_t holds the data to be transmitted or the data being received by the transceiver.
Description
| Param | Description |
|---|---|
| bufferHeader | Pointer to transmit buffer |
| mpdu | Pointer to the PHY Payload. mpdu should hold the length of the payload(N) + 1 (for length field length) |
| mpdu | Hold the phyPayload |
Remarks
None