2.5.7 PHY_CSMAMode_t Enum
C
typedef enum csma_mode_tag {
NO_CSMA_NO_IFS,
NO_CSMA_WITH_IFS,
CSMA_UNSLOTTED,
CSMA_SLOTTED
} PHY_CSMAMode_t;
Summary
List of carrier sense multiple access with collision avoidance supported by PHY Layer
Description
When Transmit function is called with PHYCSMAMode of
NO_CSMA_NO_IFS - Immediate Tx and SIFS(Short InterFrameSpacing) between subsequent frames
NO_CSMA_WITH_IFS - Immediate Tx and LIFS (Long InterFrameSpacing) between subsequent frames
CSMA_UNSLOTTED - Hardware CSMA will be performed before packet transmission with number of retries configured
CSMA_SLOTTED - Hardware CSMA will be performed - Used with Beacon Enabled network - Currently not supported by PHY
Remarks
None