4.5.2.2.2 SFI – Support FIFO Interrupt Mask Register

Name: SFI
Offset: 0x0E0
Reset: 0x00

Bit 76543210 
 SFERIMSFFLIM 
Access RRRRRRR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 5 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 4 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 3 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 2 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 1 – SFERIM Support FIFO Error Interrupt Mask

Writing this bit to ‘1’ enables the error interrupt. An interrupt is generated if a FIFO overflow or underflow occurs or if read and write pointer are set to invalid addresses.

Bit 0 – SFFLIM Support FIFO Fill Level Interrupt Mask

Writing this bit to ‘1’ enables the fill level interrupt. Precise conditions for this event are described at the SFS.SFFLRF bit.