4.5.2.2.3 SFD – Support FIFO Data Register

Name: SFD
Offset: 0x0DF
Reset: 0x00

Bit 76543210 
 SFD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SFD[7:0] Support FIFO Data

The SFD is not a physical register. It merely defines the I/O address for the AVR to write or read the FIFO data. A write access to this address transfers a data byte to the FIFO. A read access to this address fetches a data byte from the FIFO.