4.10.2.3 AVCC Supply Voltage Regulator
The AVCC supply voltage regulator provides the supply voltage for the RF front end and XTO. It delivers high output current while maintaining tight control over voltage. The 220 nF external blocking capacitor ensures the stability of the internal AVCC voltage regulator circuit. Values other than 220 nF must not be used for this capacitor.
The AVCC supply voltage can be enabled and disabled by using the SUPCR.AVEN bit. This is done automatically by firmware when starting the XTO or the RXMode.