4.8.6 RX DSP Disable State Machine
The RX DSP disable state machine is complementary to the RX DSP enable state machine and switches all the blocks off that are enabled. It disables the RX DSP with the demodulator as well as the analog components such as the IF amplifier, the antenna damping, the ADC clock and, if configured, the transparent outputs TRPA/B (see the following table).
After having passed the RX DSP disable state machine, the system is now ready to run either the VCO tuning state machine or run the PLL lock state machine directly. See SSM RX-to-RX Switching Sequence in the Overview from Related Links.
Setting | Description |
|---|---|
SSMCR.SETRPA/B | Disables the transparent output |