6.24.8 iswcntrl Function
Test for a control wide character.
Include
<wctype.h>
Prototype
int iswcntrl(wint_t wc);
Argument
-
wc - The wide character to test.
Return Value
Returns a non-zero integer value if the wide character, wc, is a control
wide character; otherwise, returns a zero.
Remarks
A control wide character does not occupy any printing position on a display when printed.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <wctype.h>
#include <stdio.h>
#include <stdbool.h>
int main(void)
{
wchar_t wStr[] = L"A string, 2 wide 4 some.\n";
wint_t wc;
unsigned idx = 0;
bool found = false;
do {
wc = wStr[idx];
if(iswcntrl(wc)) {
if( ! found)
printf("Found matching wide char at position: ");
printf("%s%u", found ? ", " : "", idx);
found = true;
}
idx++;
} while(wStr[idx]);
printf("\n");
}
Example Output
Found matching wide char at position: 24