6.24.11 iswgraph Function
Test for a graphical wide character.
Include
<wctype.h>
Prototype
int iswgraph(wint_t wc);
Argument
-
wc - The wide character to test.
Return Value
Returns a non-zero integer value if the wide character, wc, is a graphical
wide character; otherwise, returns a zero.
Remarks
A wide character is considered to be a graphical wide character if it is any printable character but not a white space wide character.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <wctype.h>
#include <stdio.h>
#include <stdbool.h>
int main(void)
{
wchar_t wStr[] = L"A string, 2 wide 4 some.\n";
wint_t wc;
unsigned idx = 0;
bool found = false;
do {
wc = wStr[idx];
if(iswgraph(wc)) {
if( ! found)
printf("Found matching wide char at position: ");
printf("%s%u", found ? ", " : "", idx);
found = true;
}
idx++;
} while(wStr[idx]);
printf("\n");
}
Example Output
Found matching wide char at position: 0, 2, 3, 4, 5, 6, 7, 8, 10, 12, 13, 14, 15, 17, 19, 20, 21, 22, 23