6.24.3 wint_t Type
An integer type used to hold any value corresponding to members of the extended character set, as well as the wide end-of-file marker, WEOF.
Attention: This type is implemented only by
MPLAB XC32 C compilers.
Include
<wctype.h>
<wchar.h>
Definition
typedef unsigned wint_t;