6.24.19 towlower Function
Convert a wide character to a lowercase alphabetical wide character.
Include
<wctype.h>
Prototype
int towlower(wint_t wc);
Argument
-
wc - The wide character to convert.
Return Value
Returns the corresponding lowercase alphabetical wide character if the argument,
wc, was originally uppercase; otherwise, returns the original wide
character.
Remarks
Only uppercase alphabetical wide characters may be converted to lowercase.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <wctype.h>
#include <wchar.h>
#include <stdio.h>
int main(void)
{
wchar_t wStr[] = L"A string, 2 wide 4 some.\n";
wint_t wc;
unsigned idx = 0;
printf("String in lower case: ");
do {
wc = wStr[idx];
putwchar(towlower(wc));
idx++;
} while(wStr[idx]);
printf("\n");
}
Example Output
String in lower case: a string, 2 wide 4 some.