6.19.28 rand Function
Generates a pseudo-random number.
Include
<stdlib.h>
Prototype
int rand(void);
Remarks
Successive calls to the rand function generates a
pseudo-random number sequence, each number in the range 0 to
RAND_MAX.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdlib.h>
#inclide <stdio.h>
int main(void)
{
int value;
value = rand();
printf("Today's lucky number is %d\n", value);
}
Example Output
Today's lucky number is 8073