3.3 Clocking Structure
(Ask a Question)The design uses the following on-board clocks:
- The 27 MHz oscillator is used to provide a reference clock to PF_CCC_C0
- The on-board 50 MHz clock, which is driven as DDR Reference Clock, Processor Sub System, and UART Interface
- The XCVR TX PLL subsystem generates a bit clock and XCVR receives
- The LANE0_RX_CLK_R XCVR Clock provides a reference clock to PF_CCC_C3 and generates 59.4 MHz
The following figure shows the clocking structure of the design.