3.1 Hardware Implementation
(Ask a Question)The following figure shows the Libero SoC implementation of the top-level SmartDesign.
The SLVS-EC design includes the following key blocks:
- HDMI_2P0_FHD_TX (TX_PLL, HDMI 2.0 TX, and XCVR)
- Video_Pipelining_Block (DDR Write, DDR Read, DDR AXI4 Arbiter, and Display Controller)
- IMX_TOP (SLVS-EC RX, Core PCS, and XCVR)
- Video Processing Block (Bayer_Interpolation, Gamma_Correction, and Image_Enhancement)
- PF_DDR4
- PROC_SS (MIV_RV32, CoreGPIO, PF_SRAM_AHBL_AXI, and COREI2C)
- UART Interface (COREUART)
XCVR Configuration -1
The transceiver configuration for HDMI Tx implementation is shown in the following figure. The transceiver is configured in Tx only mode in 4 lane configuration. The clock signal is carried by LANE0, while lanes 1, 2, and 3 carry the blue, green, and red video signals. The transceiver is configured for Full High Definition (FHD) which is 1920 x 1080p at 60 frames per second. This configuration is labeled as XCVR Configuration -1, as shown in the following figure.
XCVR Configuration -2
The SLVS-EC Rx is configured to operate in an 8-lane mode and hence, 8-transceiver Rx-lanes are required to receive the video data. The PolarFire FPGA implements transceiver lanes grouped in quads, each consisting of four lanes. Hence, two transceiver quads are used to implement 8-lane configuration. Both the quads use the same configuration as shown in the following figure.
CorePCS Configuration
SLVS-EC Rx IP Configuration
- DATA WIDTH has configuration options as Raw 8, Raw 10, and Raw 12
- LANE WIDTH has configuration options as two lanes, four lanes, and eight lanes
- Video Interface has configuration options as Native and AXI4 Stream
For more information about SLVS-EC Rx IP, see UG0877: SLVS-EC Receiver for PolarFire FPGA user guide.
HDMI TX IP Configuration
HDMI Tx IP core is configured in Single bit mode for native interface. HDMI Tx IP encodes video, auxiliary, and control data to Transition-minimized Differential Signaling (TMDS) data, which pass through transceiver.