3.7.3 mcVolI_VoltageCalculationReset
C
/* Reset voltage calculation */
void mcVolI_VoltageCalculationReset( tmcVol_ModuleData_s * const pModule )
Summary
Resets the voltage calculation module to its initial state.
Description
This function resets the voltage calculation module by clearing all stored values and preparing it for new calculations.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pModule | A pointer to the module data structure, which includes both input and output data relevant to the voltage calculation |
Returns
None
Example
// Define the voltage calculation module data structure
tmcVol_ModuleData_s mcVolI_ModuleData_gds;
/* Reset voltage calculation */
mcVolI_VoltageCalculationReset( &mcVolI_ModuleData_gds);
Remarks
None.