3.7.6 tmcVol_Output_s Struct
C
/* Floating point structure for voltage measurement output */
typedef struct
{
float32_t uBus; /* Voltage bus value. */
}tmcVol_Output_s;
/* Fixed point structure for voltage measurement output */
typedef struct
{
uint16_t uBus; /* Voltage bus value. */
uint16_t uBusFilt; /* Filtered voltage bus value. */
} tmcVol_Output_s;
Summary
DC bus voltage output structure
Description
This structure is used to store the DC bus output voltage value.
Remarks
Refer the generated header file for the exact typedef signature..