3.7.2 mcVolI_VoltageCalculation
C
/* Perform voltage calculation */
void mcVolI_VoltageCalculation( tmcVol_ModuleData_s * const pModule )
Summary
Executes the voltage calculation process
Description
This function reads the measured ADC values and calculates the DC bus voltage based on the ADC conversion factor. The results are stored in the module's output structure.
Precondition
mcVolI_VoltageCalculationInit function must have been
initialized.
Parameters
| Param | Description |
|---|---|
| pModule | A pointer to the module data structure, which includes both input and output data relevant to the voltage calculation |
Returns
None
Example
// Define the voltage calculation module data structure
tmcVol_ModuleData_s mcVolI_ModuleData_gds;
/* Perform voltage calculation */
mcVolI_VoltageCalculation( &mcVolI_ModuleData_gds);
Remarks
None.