3.7.1 mcVolI_VoltageCalculationInit
C
/* Initialize voltage calculation module */ void mcVolI_VoltageCalculationInit( tmcVol_ModuleData_s * const pModule )
Summary
Initializes the voltage calculation module.
Description
This function initializes the voltage calculation module by configuring the necessary parameters and linking state variables. It updates the state variable structure and sets the ADC sensor conversion factor for voltage calculations.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pModule | A constant pointer to the module data structure |
Returns
None
Example
// Define the voltage calculation module data structure tmcVol_ModuleData_s mcVolI_ModuleData_gds; /* Initialize voltage calculation module */ mcVolI_VoltageCalculationInit(&mcVolI_ModuleData_gds);
Remarks
None.