32 CWG - Complementary Waveform Generator Module
The Complementary Waveform Generator (CWG) produces half-bridge, full-bridge, and steering of PWM waveforms. It is backward compatible with previous CCP functions.
The CWG has the following features:
- Six Operating modes:
- Synchronous Steering mode
 - Asynchronous Steering mode
 - Full Bridge mode, Forward
 - Full Bridge mode, Reverse
 - Half Bridge mode
 - Push-Pull mode
 
 - Output Polarity Control
 - Output Steering
 - Independent 6-bit Rising and Falling Event Dead-Band
                    Timers:
- Clocked dead band
 - Independent rising and falling dead-band enables
 
 - Auto-Shutdown Control with:
- Selectable shutdown sources
 - Auto-restart option
 - Auto-shutdown pin override control