27 SMT - Signal Measurement Timer
The Signal Measurement Timer (SMT) is a 24-bit counter with advanced clock and gating logic, which can be configured for measuring a variety of digital signal parameters such as pulse width, frequency and duty cycle, and the time difference between edges on two signals.
Features of the SMT include:
        - 24-Bit Timer/Counter
 - Two 24-Bit Measurement Capture Registers
 - One 24-Bit Period Match Register
 - Multi-Mode Operation, Including Relative Timing Measurement
 - Interrupt-on-Period Match and Acquisition Complete
 - Multiple Clock, Signal and Window Sources
 
Below is the block diagram for the SMT module.