13 CRC - Cyclic Redundancy Check Module with Memory Scanner
The Cyclic Redundancy Check (CRC) module provides a software-configurable hardware-implemented CRC checksum generator. This module includes the following features:
- Any standard CRC up to 32 bits can be used
 - Configurable polynomial
 - Any seed value up to 32 bits can be used
 - Standard and reversed bit order available
 - Augmented zeros can be added automatically or by the user
 - Memory scanner for core-independent CRC calculations on any program memory locations
 - Software configurable data registers for communication CRCs