15.7.8 Event Control
Name: | EVCTRL |
Offset: | 0x17 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CFDEO | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – CFDEO Clock Failure Detector Event Out Enable
Value | Description |
---|---|
0 | Clock Failure Detector Event output is disabled, no event will be generated. |
1 | Clock Failure Detector Event output is enabled, an event will be generated. |