40.5.2.1 Initialization
The generic clocks (GCLK_TSENS) should be configured and enabled. Refer to the Generic Clock Controller chapter for details.
The following bits are enable-protected, meaning that they can only be written when the TSENS is disabled (CTRLA.ENABLE is zero):
- Run in Standby bit in Control A register (CTRLA.RUNSTDBY)
The following registers are enable-protected:
- Control C (CTRLC)
- Event Control (EVCTRL)
- Window Monitor Lower Threhold (WINLT)
- Window Monitor Upper Threshold (WINUT)
- Gain Correction (GAIN)
- Offset Correction (OFFSET)
- Calibration (CAL)
Enable-protection is denoted by the Enable-Protected property in the register description.