8.4 NVM Software Calibration Area Mapping
The NVM Software Calibration Area contains calibration data that are measured and written during production test. These calibration values should be read by the application software and written back to the corresponding register.
The NVM Software Calibration Area can be read at address 0x00806020.
The NVM Software Calibration Area can not be written.
| Bit Position | Name | Description |
|---|---|---|
| 2:0 | ADC0 BIASREFBUF | ADC0 Linearity Calibration. Should be written to ADC0 CALIB.BIASREFBUF. |
| 5:3 | ADC0 BIASCOMP | ADC0 Bias Calibration. Should be written to ADC0 CALIB.BIASCOMP. |
| 8:6 | ADC1 BIASREFBUF | ADC1 Linearity Calibration. Should be written to ADC1 CALIB.BIASREFBUF. |
| 11:9 | ADC1 BIASCOMP | ADC1 Bias Calibration. Should be written to ADC1 CALIB.BIASCOMP. |
| 18:12 | OSC32K CAL | OSC32K Calibration. Should be written to OSC32KCTRL OSC32K.CALIB. |
| 40:19 | CAL48M | OSC48M Calibration: Should be written to OSCCTRL.CAL48M[21:0]. |
| 63:41 | Reserved | Reserved |