8.2 Physical Memory Map
The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed, and they are never remapped in any way, even during boot. The 32-bit physical address space is mapped as shown in the following table:
| Memory | StartAddress | PIC32CM1216 | PIC32CM6408 | |
|---|---|---|---|---|
| Embedded Flash | size | 0x00000000 | 128KB | 64KB |
| page number | 2048 | 1024 | ||
| page size | 64 bytes | |||
| Embedded Data Flash section | size | 0x00400000 | 4KB | 2KB |
| page number | 64 | 32 | ||
| page size | 64 bytes | |||
| Embedded high-speed SRAM | 0x20000000 | 16KB | 8KB | |
| AHB-APB Bridge A | 0x40000000 | 16KB | ||
| AHB-APB Bridge B | 0x41000000 | 64KB | ||
| AHB-APB Bridge C | 0x42000000 | 32KB | ||
| AHB DIVAS | 0x48000000 | 32B | ||
| IOBUS | 0x60000000 | 512B | ||