8.5 NVM Temperature Calibration Area Mapping
The NVM Temperature Calibration Area contains calibration data that are measured and written during production test. These calibration values should be read by the application software and written back to the corresponding register.
The NVM Temperature Calibration Area can be read at address 0x806030.
The NVM Temperature Calibration Area can not be written.
| Bit Position | Name | Description |
|---|---|---|
| 5:0 | TSENS TCAL | TSENS Temperature Calibration. Should be written to the TSENS CAL register. |
| 11:6 | TSENS FCAL | TSENS Frequency Calibration. Should be written to the TSENS CAL register. |
| 35:12 | TSENS GAIN | TSENS Gain Calibration. Should be written to the TSENS GAIN register. |
| 59:36 | TSENS OFFSET | TSENS Offset Calibration. Should be written to TSENS OFFSET register. |
| 63:60 | Reserved |