42.7.9 Debug Control
Name: | DBGCTRL |
Offset: | 0x0F |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | RW | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Debug Run Mode
This bit is not affected by software reset and should not be changed by software while the PDEC module is enabled.
Value | Description |
---|---|
0 | The PDEC module is halted when the device is halted in debug mode. |
1 | The PDEC module continues normal operation when the device is halted in debug mode. |