38.7.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Write-Synchronized Bits |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | SWRST | ||||||||
Access | R/W | W | |||||||
Reset | 0 | 0 |
Bit 1 – ENABLE Enable
Note: This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the
CTRLA.ENABLE synchronization is complete.
Value | Description |
---|---|
0 | The AC is disabled. |
1 | The AC is enabled. Each comparator must also be enabled individually by the Enable bit in the Comparator Control register (COMPCTRLn.ENABLE). |
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets all registers in the AC to their initial state, and the AC will be disabled.
Writing a '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Note: This bit is write-synchronized: SYNCBUSY.SWRST must be checked to ensure the
CTRLA.SWRST synchronization is complete.
Value | Description |
---|---|
0 | There is no reset operation ongoing. |
1 | The reset operation is ongoing. |