21.6.1 Control A

Note: This register is write-protected while DIVAS is busy. Accesses while protected will result in an error.
Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
       DLZSIGNED 
Access R/WR/W 
Reset 00 

Bit 1 – DLZ Disable Leading Zero Optimization

ValueDescription
0 Enable leading zero optimization; 32-bit division takes 2-16 cycles.
1 Disable leading zero optimization; 32-bit division takes 16 cycles.

Bit 0 – SIGNED Signed Division Enable

ValueDescription
0 Unsigned division.
1 Signed division.