21.6.2 Status
Name: | STATUS |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBZ | BUSY | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – DBZ Disable-By-Zero
Writing a zero to this bit has no effect.
Writing a one to this bit clears DBZ to zero.
Value | Description |
---|---|
0 | A divide-by-zero fault has not occurred |
1 | A divide-by-zero fault has occurred |
Bit 0 – BUSY DIVAS Accelerator Busy
This bit is set when a value is written to the DIVISOR21.6.4 Divisor or SQRNUM21.6.7 Square Root Input registers.
This bit is cleared when either division or square root function completes and results are ready in the RESULT21.6.5 Result and REM registers.
Value | Description |
---|---|
0 | DIVAS is idle |
1 | DIVAS is busy with an ongoing division |