33.5 Peripheral Dependencies
| Peripheral | Base Address | IRQ | AHB CLK | APB CLK | Generic CLK | PAC | Events | DMA | Sleep Walking | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Enabled at reset | Enabled at reset | Index | Index | Prot at reset | User | Generator | Index | ||||
| TC0 | 0x42003000 | 16 | - | N | 25 | 12 | N | 23: EVU | 52: OVF | 21: OVF | Y | 
| 53-54: MC0-1 | 22-23: MC0-1 | ||||||||||
| TC1 | 0x42003400 | 17 | - | N | 25 | 13 | N | 24: EVU | 55: OVF | 24: OVF | Y | 
| 56-57: MC0-1 | 25-26: MC0-1 | ||||||||||
| TC2 | 0x42003800 | 18 | - | N | 26 | 14 | N | 25: EVU | 58:OVF | 27: OVF | Y | 
| 59-60: MC0-1 | 28-29: MC0-1 | ||||||||||
| TC3 | 0x42003C00 | 19 | - | N | 26 | 15 | N | 26: EVU | 61: OVF | 30: OVF | Y | 
| 62-63: MC0-1 | 31-32: MC0-1 | ||||||||||
| TC4 | 0x42004000 | 20 | - | N | 27 | 16 | N | 27: EVU | 64:OVF | 33: OVF | Y | 
| 65-66: MC0-1 | 34-35: MC0-1 | ||||||||||