33.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| WO[1:0] | Digital output | Waveform output |
| Digital input | Capture input |
Refer to Pinout and Packaging for details on the pin mapping for this peripheral. One signal can be mapped on several pins. TC2 and TC3 WO[1:0] signals are not available on the 32-pin variants.