14.7.15 DPLL Prescaler
Note: DPLLPRESC is a write-synchronized register: DPLLSYNCBUSY.DPLLPRESC must be checked to
ensure the DPLLPRESC synchronization is complete.
| Name: | DPLLPRESC |
| Offset: | 0x28 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRESC[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – PRESC[1:0] Output Clock Prescaler
These bits define the output clock prescaler setting.
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV1 | DPLL output is divided by 1 |
| 0x1 | DIV2 | DPLL output is divided by 2 |
| 0x2 | DIV4 | DPLL output is divided by 4 |
| 0x3 | Reserved |