46.7.2 Crystal Oscillator
The crystal should be located as close to the device as possible. Long signal lines may cause too high of a load to operate the crystal, and cause crosstalk to other parts of the system.
Note: Crystal selection must be done using both the crystal data sheet and the crystal
oscillator parameters given in the XOSC Electrical Specifications from Electrical
Characteristics chapter.
| Signal Name | Description | Recommended Pin Connection |
|---|---|---|
| XIN | External
Crystal Crystal frequency range specified in the XOSC Electrical Specifications (XOSC_1 parameter) | C1 Load Capacitor (1,2) |
| XOUT | C2 Load Capacitor (1,2) |
Note:
- The capacitors should be placed close to the device.
- Crystal Load Capacitors Calculation is given in the XOSC Electrical Specifications.