46.7.1 External Clock Source
| Signal Name | Description | Recommended Pin Connection |
|---|---|---|
| XIN | Input for inverting oscillator pin External Clock frequency range specified in the XOSC Electrical Specifications (XOSC35 parameter) | Input for an external clock signal |
| XOUT/GPIO | Available for use as GPIO | NC/GPIO |