46.7.4 32.768 kHz Crystal Oscillator
PIC32CM MC00 32.768 kHz crystal oscillator is optimized for very low-power consumption, hence close attention must be made when selecting crystals.
Note: 32.768 kHz crystal selection must be done
using both the crystal data sheet and the crystal oscillator parameters given in the
“XOSC32K Electrical Specifications” from the “Electrical Characteristics” chapter.
| Signal Name | Description | Recommended Pin Connection |
|---|---|---|
| XIN32 | External
Crystal Crystal frequency range specified in the XOSC32K Electrical Characteristics (XOSC32K_1 parameter) | C1 Load Capacitor (1,2) |
| XOUT32 | C2 Load Capacitor (1,2) |
Note:
- The capacitors must be placed close to the device.
- Crystal Load Capacitors Calculation is given in the XOSC32K Electrical Characteristics.