3.31 PTP Clock Mode
Use this command to configure Precision Time Protocol (PTP) clock settings.
Command Syntax:
ptp ext [ output ] [ ext <clockfreq> ] [ ltc | independent | auto ]
ptp adj-method { ltc | independent | auto }
ptp <clockinst> domain <domain>
ptp <clockinst> mode { boundary | e2etransparent | p2ptransparent | master | slave | bcfrontend | aedgm } [ vid <vid>] [ profile { ieee1588 | 802.1as | 802.1as-aed } ]Argument | Description | |
Parameter |
| The range of values is 1–25000000 (1–25 MHz). |
| Number of a particular Clock Instance (0–3). | |
| HW clock domain used by the clock. | |
| VLAN Identifier used for tagging the VLAN packets. | |
Default | N.A. | |
Mode | Global Configuration mode | |
Usage | Configure PTP clock. | |
Example | Example 1: | |