3.35 DDMI Configuration
Use this command to enable/disable Digital Diagnostics Monitoring Interface (DDMI) mode of operation.
Command Syntax:
ddmiArgument | Description | |
Parameter | N.A | N.A |
Default | DDMI is disabled. | |
Mode | Global Configuration mode | |
Usage | Enable DDMI. To disable, use the ‘no’ version of the command. | |
Example | Example 1: | |