3.36 UDLD Configuration
Uni Directional Link Detection (UDLD) configuration.
Command Syntax:
udld port [ aggressive ] [ message time-interval <v_interval> ]Argument | Description | |
|
Parameter |
| The range is from 7 to 90 seconds |
Default | UDLD mode is nornal and message time interval 7 sec | |
Mode | Port List Interface mode | |
Usage | Configure UDLD | |
Example | Example 1: | |