3.29 Mirroring Configuration
Mirroring is a feature for switched port analyzer. The administrator can use Mirroring to debug network problems. The selected traffic can be mirrored or copied on a destination port where a network analyzer can be attached to analyze the network traffic.
Command Syntax:
monitor session <session_number> [ destination { interface <port_type> [ <di_list> ] | remote vlan <drvid> reflector-port <port_type> <rportid> } | source { interface <port_type> [ <si_list> ] [ both | rx | tx ] | remote vlan <srvid> | vlan <source_vlan_list> | cpu [ both | rx | tx ] } ]Argument | Description | |
Parameter |
| MIRROR session number 1–5 |
| Port type in Giga or 2.5 Giga | |
| List of destination Port ID, for example, 1/1-4 | |
| Remote MIRROR destination RMIRROR VLAN number. | |
| Reflector Port ID in the format of switch-no/port-no | |
| List of source Port ID, for example, 1/1-4 | |
| Remote MIRROR source RMIRROR VLAN number | |
| MIRROR source VLAN | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Enable and configure Mirroring. To disable, use the ‘no’ version of the command. | |
Example | Example 1: Enable Mirroring Session 1 and configure remote source VLAN 100. Example 2: Disable Mirroring Session 1. | |