3.34 sFlow Configuration
Configure sFlow receiver (sFlow collector) and per-port flow and counter samplers. sFlow configuration is not persisted to non-volatile memory, which means that a reboot disables sFlow sampling.
Configure sFlow receiver (sFlow collector) and per-port flow and counter samplers. sFlow configuration is not persisted to non-volatile memory, which means that a reboot disables sFlow sampling.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.