31.9.1 SPMCSR – Store Program Memory Control and Status Register
The Store Program Memory Control and Status Register contains the control bits needed to control the Boot Loader operations.
When addressing I/O registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.
The device is a complex microcontroller with more peripheral units than can be supported within the 64 locations reserved in Opcode for the IN and OUT instructions. For the extended I/O space from 0x60 in SRAM, only the ST/STS/STD and LD/LDS/LDD instructions can be used.
| Name: | SPMCSR |
| Offset: | 0x57 |
| Reset: | 0x00 |
| Property: | When addressing as I/O Register: address offset is 0x37 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPMIE | RWWSB | SIGRD | RWWSRE | BLBSET | PGWRT | PGERS | SPMEN | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SPMIE SPM Interrupt Enable
Bit 6 – RWWSB Read-While-Write Section Busy
Bit 5 – SIGRD Signature Row Read
Bit 4 – RWWSRE Read-While-Write Section Read Enable
Bit 3 – BLBSET Boot Lock Bit Set
If this bit is written to one at the same time as SPMEN, the next SPM instruction within four clock cycles sets Boot Lock bits and Memory Lock bits, according to the data in R0. The data in R1 and the address in the Z-pointer are ignored. The BLBSET bit will automatically be cleared upon completion of the Lock bit set, or if no SPM instruction is executed within four clock cycles.
An LPM instruction within three cycles after BLBSET and SPMEN are set in the SPMCSR Register (SPMCSR.BLBSET and SPMCSR.SPMEN), will read either the Lock bits or the Fuse bits (depending on Z0 in the Z-pointer) into the destination register. Refer to Reading the Fuse and Lock Bits from Software in this chapter.
Bit 2 – PGWRT Page Write
Bit 1 – PGERS Page Erase
Bit 0 – SPMEN Store Program Memory
Writing any other combination than “0x10001”, “0x01001”, “0x00101”, “0x00011” or “0x00001” in the lower five bits will have no effect.