38.3 Rev. C - D
- If the Peripheral Touch Controller
(PTC) is enabled in sleep mode, the PTC might stop working.
- Description:
- If the Peripheral Touch Controller (PTC) is enabled in sleep mode, the PTC might stop working.
- Fix/Workaround:
-
Use QTouch Library version 5.0.8 or later.
OR
Disable the PTC before entering sleep mode.
- Reduced ADC accuracy for Vdd from 2.7V to 4.1V.
- Description:
-
- DNL less than -1 (missing codes) can be observed for ADC codes 256, 512 and 768.
- Increased gain error.
- Fix/Workaround:
- Use Vdd below 2.7V or above 4.1V if accurate ADC is needed.