32.8.8 Programming the Fuse Low Bits
The algorithm for programming the Fuse Low bits is as follows (refer to Programming the Flash for details on Command and Data loading):
- Step A: Load Command “0100 0000”.
- Step C: Load Data Low Byte. Bit n = “0” programs and bit n = “1” erases the Fuse bit.
- Give WR a negative pulse and wait for RDY/BSY to go high.