31.4.2 NRWW – No Read-While-Write Section
The code located in the NRWW section can be read when the boot loader software is updating a page in the RWW section. When the boot loader code updates the NRWW section, the CPU is halted during the entire page erase or page write operation.
| Which Section does the Z-pointer Address During the Programming? | Which Section can be Read During Programming? | CPU Halted? | Read-While-Write Supported? |
|---|---|---|---|
| RWW Section | NRWW Section | No | Yes |
| NRWW Section | None | Yes | No |