3.7 Run Tests in the Demo Container

To run the sensor bridge demonstration container, from a terminal in the GUI,
xhost +
sh docker/demo.sh
This brings you to a shell prompt inside the Holoscan sensor bridge demo container.
Note: iGPU configurations, when starting the demo container it will display the message “Failed to detect NVIDIA driver version”: this can be ignored.

Now you’re ready to run sensor bridge applications.