3.1 Setting up the Demonstration
The following table list the setup summary.
Steps | What | Description |
---|---|---|
Step 1 | PolarFire® ESB | Steps covering connecting the image sensor to the sensor bridge and ethernet cable between sensor bridge and the AGX Orin devkit. |
Step 2 | AGX Orin Devkit setup | Steps covering AGX Orin devkit setup, updating packages and doing a ping test on the sensor bridge. |
Step 3 | Running examples | Running examples. |