3.2 Setting up the PolarFire ESB
The following table lists the jumpers and their default position, ensure that the jumpers in the ESB are set correctly.
Jumper | Default Position |
---|---|
J4 | Closed |
J7 | Closed |
J18 | Close pins 2 and 3 |
J21 | Close pins 2 and 3 |
J15 | Close pins 1 and 2 (3.3V) |
J20 | Close pins 2 and 3 |
J16 | Close pins 2 and 3 |
J24 | Close pins 9 and 10 (3.3V) |