1.4.2 IGLOO 2 Military Temperature Grade Devices
(Ask a Question)The following list contains the IGLOO 2 military temperature devices:
- M2GL010 (T/TS)-1FG(G)484M
- M2GL025 (T/TS)-1FG(G)484M
- M2GL050 (T/TS)-1FG(G)484M
- M2GL060 (T/TS)-1FG(G)484M
- M2GL090 (T/TS)-1FG(G)484M
- M2GL150 (T/TS)-1FC(G)1152M
- M2GL150 (T/TS)-1FCV484M
Note:
- Gold Wire bonds are available for the FG484 package by appending X399 to the part number when ordering. For example, M2GL090 (T/TS)-1FG484MX399.
- All the mentioned packages are available with lead and lead free. (G) indicates that the package is RoHS 6/6 Compliant/Pb-free.