The implementation is such that CPU runs at 8MHz and Timer1 is clocked by
16MHz clock. Necessary fuses are to be programmed accordingly. The code consists of
three parts: Initialization, Timer1 overflow interrupt service routine, and a sleep
loop. Figure 3-1. Flowchart of main() - Sine
Wave Generator Code
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.