3.1.3 Sleep Mode
The sleep mode Idle is used to put the device into power reduction state while waiting for the Interrupt to occur. When the interrupt is serviced, it returns back to sleep.
The sleep mode Idle is used to put the device into power reduction state while waiting for the Interrupt to occur. When the interrupt is serviced, it returns back to sleep.